SLLSFC5C November 2021 – January 2023 ISOUSB211
PRODUCTION DATA
Function Table lists the functional modes for the ISOUSB211 device.
SIDE 1
SUPPLY VBUS1, V3P3V1 VCC1, V1P8V1(1) |
BUS1 (UD+, UD-) |
SIDE 2 SUPPLY VBUS2, V3P3V2 VCC2, V1P8V2 |
BUS2 (DD+, DD-) |
COMMENTS |
---|---|---|---|---|
Powered | Active | Powered | Active | When both sides are powered, the state-of the bus is reflected correctly from upstream to downstream and vice-versa. |
Powered | 15-kΩ PD | Powered | 15-kΩ PD | Disconnected state is presented on both upstream and downstream |
Powered | 15-kΩ PD | Unpowered | Z | If a side is not powered, the bus lines on that side are in high-impedance state. |
Unpowered | Z | Powered | 15-kΩ PD | |
Unpowered | Z | Unpowered | Undetermined |