SLLU351 April   2022 TUSB1004

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 What is the TUSB1004EVM?
    2. 1.2 What is Included in the TUSB1004EVM?
    3. 1.3 What Does the EVM Look Like?
  3. 2Hardware Configuration
    1. 2.1 Power
    2. 2.2 Configuration Jumpers
    3. 2.3 CEQ Configuration
    4. 2.4 SSEQ Configuration
    5. 2.5 Local I2C Access
  4. 3Quick Start Guide
  5. 4Schematics
    1.     14
    2.     15
    3.     16

Power

The EVM board can be powered from either Micro-B VBUS pin or from an external power supply through the barrel jack (J4). The EVM defaults to being powered from a Micro-B Receptacle VBUS (J3).

If powering the EVM from barrel jack, make sure R46 is unpopulated. When removed, a jumper will need to be placed across JMP13 pins 1 and 2.

Note: Limit VBUS voltage and voltage from barrel jack to no more than 6 V.