SLUA888 May   2018 TPS53622 , TPS53659 , TPS53679 , TPS53681

 

  1.   NVM Programming for VR13 Power Controllers
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Software Tools
        1. 1.1.1 Fusion Digital Power Designer
        2. 1.1.2 Fusion Manufacturing Tool
        3. 1.1.3 Online and Offline Modes
        4. 1.1.4 Relevant File Formats
      2. 1.2 Hardware Tools
        1. 1.2.1 USB-to-GPIO Dongle
    3. 2 Technical Overview
      1. 2.1 Hardware Connections
      2. 2.2 Communication Protocol and Interfacing
      3. 2.3 Programming Process
        1. 2.3.1 Programming Procedure
        2. 2.3.2 Example NVM Data
    4. 3 Use of TI Programming Tools
      1. 3.1 Fusion Digital Power Designer
        1. 3.1.1 Build and Export a System (.tifsp) File
        2. 3.1.2 View a Project File or System File Offline
        3. 3.1.3 Import a Project File to a Single Online Device
        4. 3.1.4 Import a System File to an Online System
        5. 3.1.5 Export CSV Script for Third Party Tools
        6. 3.1.6 Compare Two Project Files
        7. 3.1.7 Build a System File from Existing Project Files
      2. 3.2 Fusion Manufacturing Tool
        1. 3.2.1 Import a System File
      3. 3.3 TI Programming Board
        1. 3.3.1 Board and Connector Description
        2. 3.3.2 Placing devices in the 40-pin socket

View a Project File or System File Offline

When the software operates in offline mode, you cannot update any NVM settings. Use offline mode only to view System files.

WARNING

Fusion Digital Power Designer offline mode is for viewing of files only. To edit NVM settings, use online mode, which requires a controller device to be connected. System files that users edit offline may not contain the correct USER_DATA and checksum values stored in the System file, and can lead to unpredictable results.

  1. Open Fusion Digital Power Designer in offline mode.
  2. Select Create offline system by opening existing system file.
  3. Click Next
  4. 9_offline.gifFigure 16. Select System File
  5. Browse to the file when prompted, and click Next.
  6. 10_offline2.gifFigure 17. Select Offline System File
  7. Click Finish to open the System file to review.
  8. 11_offline3.gifFigure 18. Offline System View