SLUAAG2 October   2021 UCC28782

 

  1.   Trademarks
  2. 1Introduction
  3. 2Control Law across Entire Load Range
  4. 3Design SOP and Checklist
  5. 4Practical IC Pin Setting
    1. 4.1 BUR Pin (Programmable Burst Mode)
    2. 4.2 RDM Pin (Sets Synthesized Demagnetization Time for ZVS Tuning)
    3. 4.3 RTZ Pin (Sets Delay for Transition Time to Zero)
    4. 4.4 Boost Pin
  6. 5Transformer design
  7. 6References

Control Law across Entire Load Range

UCC28782 contains six modes of operation summarized in Table 2-1. Starting from heavier load, the AAM mode forces PWML and PWMH into complementary switching with ZVS tuning enabled. ABM mode generates a group of PWML and PWMH pulses as a burst packet, and adjusts the burst off-time to regulate the output voltage. At the same time, the burst frequency variation is confined above 20kHz by adjusting the number of PWML and PWMH pulses per packet to mitigate audible noise and reduce burst output ripple. In LPM, SBP1, and SBP2 modes, PWMH and the ZVS tuning loop are disabled, so the converter operates in valley-switching. The survival mode is to maintain VVDD higher than VVDD(OFF) in a long burst off time, and also performs the clamping capacitor balancing function to reduce the voltage stress of the secondary-side rectifier .

Table 2-1 and Figure 2-1 also show the frequency and power level at each mode, so it helps to understand the mode operation.

Table 2-1 Functional Modes
MODE OPERATION PWMH ZVS
AAM Adaptive Amplitude Modulation ACF operation with PWML and PWMH in complementary switching Enabled Yes
ABM Adaptive Burst Mode Variable FBUR > FBUR(LR), ACF operation in complementary switching Enabled Yes
LPM Low Power Mode Fix FBUR ≈ FLPM, valley-switching Disabled No
SBP1 First Standby Power Mode Variable FBUR between FSBP2(LR) and FSBP2(UP), valley- switching Disabled No
SBP2 Second Standby Power Mode Variable FBUR< FSBP2(UP) as VBUR < 0.9 V; Variable FBUR< FSBP2(LR) as VBUR > 0.9 V; Both are in valley-switching Disabled No
INT_STOP Survival Mode

When VVDD < VVDD(OFF) + VVDD(PCT), a series of PWML pulses followed by a long PWMH pulse is generated

Enabled in the lastswitching cycle of a survival-mode burst packet No
GUID-20210922-SS0I-PNXQ-CM98-FL2VWN8X0K4H-low.png Figure 2-1 Control Law Over Entire Load Range Based on the VVS Condition as VIPC < 0.9 V
GUID-20210922-SS0I-ZSKX-31KS-ZMLJ3NHF3X96-low.png Figure 2-2 Control Law Under Different Load Sweep Direction as VIPC > 0.9 V and VVS > VVSLV(UP)