SLUAAQ8 august   2023 TPS54202 , TPS563201 , TPS62933

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Features Description
    1. 2.1  Light Load Operation
    2. 2.2  Low Iq
    3. 2.3  Low Noise
    4. 2.4  Large Duty Operation
    5. 2.5  BST Cap Integrated
    6. 2.6  Voltage Identification Control
    7. 2.7  Synchronizable to an External Clock
    8. 2.8  Frequency Spread Spectrum
    9. 2.9  -EP -ET, and -Q1
    10. 2.10 Voltage Margining
  6. 3Control Modes Description
    1. 3.1 PCM/ACM
    2. 3.2 D-CAP2™/D-CAP3™
    3. 3.3 AECM
    4. 3.4 DCS™
    5. 3.5 Control Modes Comparison
  7. 4Specifications Comparison
  8. 5References

AECM

AECM(Advanced Emulated Current Mode) control is based topology that combines the advantages of peak current mode control and D-CAP2 control, providing fast transient response with true fixed switching frequency. Its control loop is using an emulated current to improve its transient response performance. AECM can support both PSM and FCCM under light load condition.

For more information, you can refer to the section 7.3.1 of TPS563211 data sheet .