SLUS724F September 2006 – January 2022 BQ2022A
PRODUCTION DATA
The PROGRAM PROFILE byte is read to determine the WRITE MEMORY programming sequence required by a specific manufacturer. After issuing a ROM command, the host issues the PROGRAM PROFILE BYTE command, 99h. Figure 7-8 shows the BQ2022A responds with 55h. This informs the host that the WRITE MEMORY programming sequence is the one described in Section 7.5.6.