SLUS805C April 2008 – August 2015 BQ24380 , BQ24381 , BQ24382
PRODUCTION DATA.
The intention is for the bq2438x device to operate with 5-V adapters with a maximum current rating of 1.5 A. The device operates from sources from 3 V to 5.7 V. Outside of this range, the output is disconnected due to either UVLO or the OVP function.