SLUSB23B October 2012 – June 2015 BQ27425-G2A , BQ27425-G2B
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VREGIN | Regulator input | –0.3 | 6 | V |
VCC | Supply voltage | –0.3 | 2.75 | V |
VIOD | Open-drain I/O pins (SDA, SCL, GPOUT) | –0.3 | 6 | V |
VBAT | BAT input pin | –0.3 | 6 | V |
VI | Input voltage to all other pins (SRX, BIN) | –0.3 | VCC + 0.3 | V |
TA | Operating free-air temperature | –40 | 85 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VREGIN | Supply voltage | No operating restrictions | 2.8 | 4.5 | V | |
No NVM writes | 2.45 | 2.8 | ||||
CREGIN | External input capacitor for internal LDO between REGIN and VSS | Nominal capacitor values specified. Recommend a 5% ceramic X5R type capacitor located close to the device. | 0.1 | μF | ||
CLDO25 | External output capacitor for internal LDO between VCC and VSS | 0.47 | 1 | μF | ||
ICC | NORMAL operating-mode current(1) | Fuel gauge in NORMAL mode. ILOAD > Sleep Current |
118 | μA | ||
ISLP | SLEEP mode operating mode current(1) | Fuel gauge in SLEEP mode. ILOAD < Sleep Current |
23 | μA | ||
IHIB | HIBERNATE operating-mode current(1) | Fuel gauge in HIBERNATE mode. ILOAD < Hibernate Current |
8 | μA | ||
ISHD | SHUTDOWN mode current(1) | Fuel gauge in SHUTDOWN mode. CE Pin < VIL(CE) maximum |
1 | μA | ||
VOL(OD) | Output low voltage on open-drain pins (SCL, SDA, GPOUT) | IOL = 1 mA | 0.4 | V | ||
VOH(OD) | Output high voltage on open-drain pins (SDA, SCL, GPOUT) | External pullup resistor connected to VCC | VCC – 0.5 | V | ||
VIL | Input low voltage, all digital pins | 0.6 | V | |||
VIH | Input high voltage (SDA, SCL) | 1.2 | V | |||
Input high voltage (BIN) | 1.2 | |||||
VA2 | Input voltage (BAT) | VSS – 0.125 | 5 | V | ||
VA3 | Input voltage (SRX) (1)(2) | VSS – 0.04 | 0.04 | V | ||
Ilkg | Input leakage current (I/O pins) | 0.3 | μA | |||
tPUCD | Power-up communication delay | 250 | ms |
THERMAL METRIC(1) | bq27425-G2 | UNIT | |
---|---|---|---|
YZF [DSBGA] | |||
15 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 70 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 17 | °C/W |
RθJB | Junction-to-board thermal resistance | 20 | °C/W |
ψJT | Junction-to-top characterization parameter | 1 | °C/W |
ψJB | Junction-to-board characterization parameter | 18 | °C/W |
RθJCbot | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIT+ | Positive-going voltage on VCC (Regulator output) | 1.98 | 2.20 | 2.31 | V | |
VHYS | Power-on reset hysteresis | 43 | 115 | 185 | mV |
PARAMETER | TEST CONDITION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VREG25 | Regulator output voltage | 2.7 V ≤ VREGIN ≤ 4.5 V, IOUT ≤ 5 mA | 2.4 | 2.5 | 2.6 | V |
2.45 V ≤ VREGIN < 2.7 V (low battery), IOUT ≤ 3 mA |
2.4 | |||||
VIH(CE) | CE High-level input voltage | VREGIN = 2.7 to 4.5 V | 2.65 | V | ||
VIL(CE) | CE Low-level input voltage | 0.8 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSR | Input voltage (1)(2) | VSR = V(SRX) – VSS | –0.04 | 0.04 | V | |
tSR_CONV | Conversion time | Single conversion | 1 | s | ||
Resolution | 14 | 15 | bits | |||
VOS(SR) | Input offset | 10 | μV | |||
INL | Integral nonlinearity error | ±0.007 | ±0.034 | % FSR | ||
ZIN(SR) | Effective input resistance(1) | 2.5 | MΩ | |||
Ilkg(SR) | Input leakage current(1) | TA = 25°C | 0.3 | μA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SRXRES | Resistance of Integrated Sense Resistor from SRX to VSS(1)(2) | TA = 25°C | 10 | mΩ | ||
ISRX | Recommended Sense Resistor input current(1)(3) | Long term RMS, average device utilization. | 2000 | mA | ||
Peak RMS current, 10% device utilization.(3) | 2500 | mA | ||||
Peak pulsed current, 250 ms maximum, 1% device utilization.(3) | 3500 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN(ADC) | Input voltage | 0.05 | 1 | V | ||
GTEMP | Temperature sensor voltage gain | –2 | mV/°C | |||
tADC_CONV | Conversion time | 125 | ms | |||
Resolution | 14 | 15 | bits | |||
VOS(ADC) | Input offset | 1 | mV | |||
ZADC | Effective input resistance (BAT)(1) | Not measuring cell voltage | 8 | MΩ | ||
Measuring cell voltage | 100 | kΩ | ||||
Ilkg(ADC) | Input leakage current(1) | TA = 25°C | 0.3 | μA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Array Size | 256 | bytes | ||||
Data retention(1) | 10 | years | ||||
Programming write cycles(1) | 100K | cycles |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tr | SCL or SDA rise time | 300 | ns | ||
tf | SCL or SDA fall time | 300 | ns | ||
tw(H) | SCL pulse duration (high) | 600 | ns | ||
tw(L) | SCL pulse duration (low) | 1.3 | μs | ||
tsu(STA) | Setup for repeated start | 600 | ns | ||
td(STA) | Start to first falling edge of SCL | 600 | ns | ||
tsu(DAT) | Data setup time | 100 | ns | ||
th(DAT) | Data hold time | 0 | ns | ||
tsu(STOP) | Setup time for stop | 600 | ns | ||
t(BUF) | Bus free time between stop and start | 66 | μs | ||
fSCL | Clock frequency(1) | 400 | kHz |