SLUSDE1D November 2018 – February 2021 UCC21540 , UCC21540A , UCC21541 , UCC21542
PRODMIX
The UCC2154x is an isolated dual channel gate driver family designed with up to 4-A/6-A peak source/sink current to drive power MOSFET, IGBT, and GaN transistors. UCC2154x in DWK package also offers 3.3-mm minimum channel-to-channel spacing which facilitates higher bus voltage.
The UCC2154x family can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5.7-kVRMS isolation barrier, with a minimum of 100-V/ns common-mode transient immunity (CMTI).
Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, integrated de-glitch filter that rejects input transients shorter than 5ns, and negative voltage handling for up to –2V spikes for 200ns on input and output pins. All supplies have UVLO protection.
PART NUMBER | IPK | Rec. VDD Supply Min. | PACKAGE |
---|---|---|---|
UCC21540DW | 4.0-A/6.0-A | 9.2-V | SOIC (16) |
UCC21540ADWK | 4.0-A/6.0-A | 6.0-V | SOIC (14) |
UCC21541DW | 1.5-A/2.5-A | 9.2-V | SOIC (16) |
UCC21542DWK | 4.0-A/6.0-A | 9.2-V | SOIC (14) |
UCC21542ADWK | 4.0-A/6.0-A | 6.0-V | SOIC (14) |