SLUU231A June 2006 – January 2022 TPS40074
The regulated output voltage can be adjusted within a limited range by changing the ground resistor in the feedback resistor divider (R6 and R5). The output voltage is given by Equation 1.
where
Table 3-1 contains common values for R6 to generate popular output voltages with R5 open R5 can be used to increase the accuracy that can be obtained without using more expensive resistors. The TPS40074EVM-001 is stable through these output voltages but the efficiency can suffer as the power stage is optimized for the 1.5-V output.