SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Security | Keys | Unseal Key Step 2 | U2 | 0x0100 | 0xFFFF | 0x3672 | Hex |
Description: This is the second word of the security key that must be sent to transition from SEALED to UNSEALED mode. It must be sent within 5 seconds of the first word of the key and with no other commands in between.