SLUUBZ3C May 2020 – October 2022 LMG2610 , UCC28782
UCC28782EVM-030 comes populated with USB-C PD controller (WT6636F) and requires external connection through an on-board USB-C connector to a USB-C PD load so to adjust the board output to obtain 5-V, 9-V, 15-V or 20-V. A USB-C PD communicating load is required in order to make the board evaluation. An example of such a load is PM110, USB Power Delivery Tester, and PassMark Software. Without such a communication load, the board output USB-C connector (J1) does not provide output voltage. Besides, to get full load current 3.00-A from 5-V, 9-V and 15-V, a USB-C cable without E-mark may be used, but to get 3.25-A at 20-V output, an E-mark USB-C cable has to be used. In case the EVM is desired to test on a load without USB-C PD communication, the next section describes how to modify the board to make test.