SLUUC75B May   2020  – June 2021 TPS566238

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Start-Up
    4. 4.4 Shut-Down
    5. 4.5 Output Voltage Ripple
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Board Profile, Schematic, List of Materials, and Reference
    1. 6.1 Board Profile
    2. 6.2 Schematic
    3. 6.3 List of Materials
    4. 6.4 Reference
  8. 7Revision History

Performance Specification Summary

A summary of the TPS566238EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of 12 V and an output voltage of 1 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 TPS566238EVM Performance Specifications Summary
Specifications Test Conditions MIN TYP MAX Unit
VIN Input voltage 3 12 18 V
CH1 Output voltage 1 V
Operating frequency VIN = 12 V, IOUT =6 A 600 kHz
Output current range 0 6 A
Over current limit VIN = 12 V, LOUT = 1 µH 7.4 A
Output ripple voltage VIN = 12 V, IOUT = 6 A 10 mVPP