SLUUCG7 April 2024 BQ76922
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | UTINT | Recovery | I1 | –40 | 120 | –15 | °C |
Description: This parameter sets the Internal Undertemperature Protection recovery threshold. Recovery occurs when the internal temperature is greater than or equal to this threshold for Protections:Recovery:Time seconds.