SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Units |
---|---|---|---|---|---|---|---|
Power | Storage | Storage Ignore SMB Delay | U1 | 0 | 255 | 30 | s |
Description: This sets the time after which the CHG and DSG FETs are turned back on if the device is not in SLEEP mode.