SLUUCY1 November 2023
Table 5-1 presents the bill of materials for the TPS543B25T.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
SR007 |
Any |
||
C1, C23 |
2 |
CAP CER 1UF 25 V X6S 0402 |
0402 |
GRM155C81E105KE11D |
Murata |
|
C2, C3, C4, C5, C6, C16, C17, C18, C19, C20, C21 |
11 |
22uF |
CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 |
1210 |
GRM32ER71E226KE15L |
Murata |
C7, C22 |
2 |
10uF |
CAP, CERM, 10 uF, 25 V, +/- 10%, X7S, 0805 |
0805 |
GRM21BC71E106KE11L |
Murata |
C8, C31 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402 |
0402 |
C1005X7R1H104K050BB |
TDK |
C9, C10, C11, C24, C25, C26 |
6 |
100uF |
CAP, CERM, 100 µF, 6.3 V,+/- 20%, X7S, 1210 |
1210 |
GRM32EC70J107ME15L |
Murata |
C12, C29 |
2 |
100 nF |
Chip Multilayer Ceramic Capacitors for General Purpose, 0201, 0.10uF, X7S, 22%, 10%, 6.3V |
0201 |
GRM033C70J104KE14D |
Murata |
C13, C27 |
2 |
10uF |
CAP, CERM, 10 uF, 6.3 V, +/- 10%, X7R, 0805 |
0805 |
GRM21BR70J106KE76L |
Murata |
C14, C28 |
2 |
1uF |
CAP, CERM, 1 uF, 6.3 V,+/- 10%, X7R, 0402 |
0402 |
GRM155R70J105KA12D |
Murata |
C15 |
1 |
220 µF |
220 µF 35 V Aluminum - Polymer Capacitors Radial, Can - SMD 22mOhm 2000 Hrs @ 105°C |
SMT_ECAP_10MM3_10MM3 |
875075661008 |
Wurth Electronics |
C30 |
1 |
2.2uF |
CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7S, 0402 |
0402 |
C1005X7S1A225K050BC |
TDK |
C32 |
1 |
47 pF |
CAP, CERM, 47 pF, 50 V, +/- 1%, C0G/NP0, 0402 |
0402 |
GRM1555C1H470FA01D |
Murata |
C33 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 |
0603 |
C0603C104J3RACTU |
Kemet |
FID1, FID2, FID3, FID4, FID5, FID6 |
6 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
J1 |
1 |
Terminal Block, 5.08 mm, 4x1, Brass, TH |
4x1 5.08 mm Terminal Block |
ED120/4DS |
On-Shore Technology |
|
J2, J3 |
2 |
Terminal Block, 5.08 mm, 3x1, Brass, TH |
3x1 5.08 mm Terminal Block |
ED120/3DS |
On-Shore Technology |
|
J4, J5 |
2 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
TSW-102-08-G-S |
Samtec |
|
L1 |
1 |
150nH |
Inductor, Shielded, Ferrite, 150 nH, 51 A, 0.00039 ohm, SMD |
10.2x7mm |
SLR1050A-151KEC |
Coilcraft |
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
MP1, MP2 |
2 |
ROUND_SPACER |
9774010243R |
Wurth Electronics |
||
Q1, Q2 |
2 |
30 V |
MOSFET, N-CH, 30 V, 25 A, DQJ0008A (VSONP-8) |
DQJ0008A |
CSD17579Q5A |
Texas Instruments |
R1 |
1 |
49.9 |
RES, 49.9, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0749R9L |
Yageo |
R2, R3, R4 |
3 |
0 |
RES, 0, 0%, 1 W, AEC-Q200 Grade 0, Body 6.3x3.2mm |
Body 6.3x3.2mm |
RMCF2512ZT0R00 |
Stackpole Electronics Inc |
R5, R10 |
2 |
10 |
RES, 10.0, 1%, 0.063 W, 0402 |
0402 |
CRCW040210R0FKED |
Vishay-Dale |
R6 |
1 |
16.9k |
RES, 16.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040216K9FKED |
Vishay-Dale |
R7 |
1 |
10k |
RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2GEJ103X |
Panasonic |
R8 |
1 |
6.04k |
RES, 6.04 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04026K04FKED |
Vishay-Dale |
R9 |
1 |
0 |
RES, 0, 5%, 0.063 W, 0402 |
0402 |
RC0402JR-070RL |
Yageo America |
R11, R14 |
2 |
4.99k |
RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2RKF4991X |
Panasonic |
R12 |
1 |
4.87k |
RES, 4.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04024K87FKED |
Vishay-Dale |
R13 |
1 |
11.8k |
RES, 11.8 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040211K8FKED |
Vishay-Dale |
R15, R23 |
2 |
0 |
RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04020000Z0ED |
Vishay-Dale |
R16 |
1 |
100k |
RES, 100 k, 5%, 0.1 W, 0603 |
0603 |
CRCW0603100KJNEAC |
Vishay-Dale |
R17, R18, R19, R20, R21, R22 |
6 |
0 |
RES, 0, 5%, 1 W, AEC-Q200 Grade 0, 2512 |
2512 |
CRCW25120000Z0EG |
Vishay-Dale |
R24 |
1 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
0603 |
ERJ-3EKF1002V |
Panasonic |
R25, R26, R27, R28 |
4 |
0.1 |
RES, 0.1, 1%, 3 W, 2512 |
2512 |
CRA2512-FZ-R100ELF |
Bourns |
SH-J1, SH-J2 |
2 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
TP1, TP15 |
2 |
Connector, Receptacle, 50 ohm, TH |
SMB Connector |
SMBR004D00 |
JAE Electronics |
|
TP2, TP4 |
2 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP3, TP11, TP14 |
3 |
Test Point, Miniature, White, TH |
White Miniature Testpoint |
5002 |
Keystone |
|
TP5, TP7, TP9, TP12 |
4 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone |
|
TP6, TP10 |
2 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
TP8, TP13, TP18 |
3 |
Test Point, Miniature, Black, TH |
Black Miniature Testpoint |
5001 |
Keystone |
|
TP16, TP17 |
2 |
Test Point, Miniature, Yellow, TH |
Yellow Miniature Testpoint |
5004 |
Keystone |
|
U1 |
1 |
4-V to 18-V Input, 25-A, Synchronous, SWIFT™ Step-Down Converter With Internally Compensated, Advanced Current Mode Control in Thermally Enhanced Package |
WQFN-FCRLF17 |
TPS543B25TRASR |
Texas Instruments |
|
U2 |
1 |
Single Bus Buffer Gate with 3-State Output, DCK0005A, LARGE T&R |
DCK0005A |
SN74AHC1G125DCKR |
Texas Instruments |
|
C34, C35, C36, C37, C38, C39 |
0 |
100uF |
CAP, CERM, 100 µF, 6.3 V,+/- 20%, X7S, 1210 |
1210 |
GRM32EC70J107ME15L |
Murata |