SLUUD09 April 2024 BQ25308
Table 3-1 lists the input and output connections available on this EVM and the respective descriptions.
Jack | Description |
---|---|
J1(1) – GND | Ground. |
J1(2) – EXT_TS | Connect to thermistor of external battery. |
J1(3) – BATTERY | Positive rail of the charger battery input, connected to the positive terminal of the external battery. |
J2(1) – GND | Ground. |
J2(2) – VIN | Positive rail of the charger input voltage. |
Table 3-2 lists the jumper and shunt installations available on this EVM and the respective descriptions.
Jack | Description | BQ2530X Setting |
---|---|---|
SH-JP1 | EN pull-up rail selection. 1-2 pulls EN up to external VDD (EN_CTRL either REGN or external voltage source depending on JP3 configuration). 2-3 pulls EN down to GND. | JP1 2-3 Installed |
SH-JP2 | POL pull-up rail selection. 1-2 POL pull down to GND. | Shunt not installed |
SH-JP3 | EN external VDD rail selection (EN_CTRL). 1-2 pulls EN_CTRL to external voltage supply connected to JP3-1. 2-3 pulls EN_CTRL to REGN. | Shunt not installed |
SH-JP4 | Not used for BQ25308. | Jumper not installed |
SH-JP5 | Not used for BQ25308. | Jumper not installed |
SH-JP6 | VSET Short to GND. For charge regulation voltage corresponding to this setting, refer to data sheet of the respective battery charger IC shown in Table 2-1. | Installed |
SH-JP7 | VSET Resistor pull down
to GND of 10.2kΩ. For charge regulation voltage corresponding to this setting, refer to data sheet of the respective battery charger IC shown in Table 2-1. | Shunt not installed |
SH-JP8 | VSET Resistor pull down
to GND of 51.1kΩ. For charge regulation voltage corresponding to this setting, refer to data sheet of the respective battery charger IC shown in Table 2-1. | Shunt not installed |
SH-JP9 | ICHG Resistor pull down to GND with 40.2kΩ to set charge current to 1A. | Installed |
SH-JP10 | ICHG Resistor pull down to GND with 20kΩ to set charge current to 2A. | Shunt not installed |
For recommended operating conditions, refer to data sheet of the respective battery charger IC shown in Table 2-1.