SLVAF47 March 2021 TPS7H4001-SP
The XQRKU060 is a high-performance FPGA for space applications that is enabling new system architectures in a rapidly evolving market. Given its advanced computing capability, powering up the XQRKU060 requires considering multiple scenarios and constraints in order to meet its voltage regulation requirements. These scenarios include DC and AC regulation as well as radiation effects. By configuring the output voltage of the TPS7H4001-SP to the specific voltage indicated by XPE, along with the VCCINT_SENSE pin connection, you can be confident in obtaining a robust and validated radiation-hardened power supply.