SLVAF73 November   2021 TPSI3050-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Errata Details

Introduction

The TPSI3050-Q1 is a fully integrated isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay solution. With a nominal gate drive voltage of 10 V 1.5-A peak source current and 3-A peak sink current, a large variety of external power switches can be chosen to meet a wide range of applications.