SLVAFP4 October 2023 TLC59283
Usually, the value of the series resistor is determined by the setting current. The voltage dropped on the output pin needs to satisfy the requirement minimum headroom voltage.
We assume the minimum headroom voltage of output is 0.5 V. Therefore, the calculation needs to
The output voltage | |
The voltage of VLED | |
The voltage dropped on the BJT | |
The forward voltage of LED | |
The setting current | |
The value of series resistor |