SLVS514N june 2010 – july 2023 TPS2041B , TPS2042B , TPS2043B , TPS2044B , TPS2051B , TPS2052B , TPS2053B , TPS2054B
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI(IN), VI(INx) | Input voltage (2) | –0.3 | 6 | V |
VO(OUT), VO(OUTx)(2) | Output voltage | –0.3 | 6 | V |
VI( EN), VI( ENx), VI(EN), VI(ENx) | Input voltage | –0.3 | 6 | V |
VI(/OC), VI( OCx) | Voltage range | –0.3 | 6 | V |
IO(OUT), IO(OUTx) | Continuous output current | Internally limited | ||
Continuous total power dissipation | See Dissipation Ratings | |||
TJ | Operating virtual junction temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |