SLVS927F March 2009 – July 2018 TPS65023-Q1
PRODUCTION DATA.
VALUE | UNIT | |||
---|---|---|---|---|
TPS65023-Q1 IN RHA PACKAGE | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 | |||
Machine model (MM) | ±50 | |||
TPS65023-Q1 IN RSB PACKAGE | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 | |||
Machine model (MM) | ±100 |