SLVSDC7F April 2017 – February 2022 DRV5032
PRODUCTION DATA
VERSION | MAXIMUM THRESHOLD |
MAGNETIC RESPONSE |
OUTPUT TYPE |
SAMPLING RATE |
PACKAGES AVAILABLE |
---|---|---|---|---|---|
DRV5032DU | 3.9 mT | Unipolar | Push-pull | 20 Hz | SOT-23, X2SON, TO-92 |
DRV5032FA | 4.8 mT | Omnipolar | Push-pull | 20 Hz | SOT-23, X2SON, TO-92 |
DRV5032FB | Omnipolar | Push-pull | 5 Hz | SOT-23, TO-92 | |
DRV5032FC | Omnipolar | Open-drain | 20 Hz | SOT-23, TO-92 | |
DRV5032FD | Unipolar | Push-pull | 20 Hz | X2SON, TO-92 | |
DRV5032AJ | 9.5 mT | Omnipolar | Open-drain | 20 Hz | SOT-23, X2SON, TO-92 |
DRV5032ZE | 63 mT | Omnipolar | Open-drain | 20 Hz | SOT-23, TO-92 |