SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
REG01 is shown in Figure 32 and described in Table 6.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ICHG[6:0] | ||||||
R/W-0h | R/W-46h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | RESERVED | R/W | Yes | Yes |
Reserved bit always reads 0h |
|
6 | ICHG[6] | R/W | Yes | Yes | 3200 mA |
Fast charge current limit
|
5 | ICHG[5] | R/W | Yes | Yes | 1600 mA | |
4 | ICHG[4] | R/W | Yes | Yes | 800 mA | |
3 | ICHG[3] | R/W | Yes | Yes | 400 mA | |
2 | ICHG[2] | R/W | Yes | Yes | 200 mA | |
1 | ICHG[1] | R/W | Yes | Yes | 100 mA | |
0 | ICHG[0] | R/W | Yes | Yes | 50 mA |