SLVSE94F September 2018 – June 2021 TPS2663
PRODUCTION DATA
–40°C ≤ TA = TJ ≤ +125°C, V(IN_SYS) = V(IN) = 24 V, V( SHDN) = 2 V, R(ILIM) = 30 kΩ, IMON = PGOOD = FLT = OPEN, C(OUT) = 1 μF, C(dVdT) = OPEN. (Unless stated otherwise)
V(PGTH) > V(PGTHF) |
V(OUT) = 0 V |
TPS26632 | R(PLIM) = 100 kΩ | R(ILIM) = 3 kΩ |
Taken on VQFN device on EVM Board |