SLVSE94F September 2018 – June 2021 TPS2663
PRODUCTION DATA
The devices are designed to control the inrush current upon insertion of a card into a live backplane or other "hot" power source. This limits the voltage sag on the backplane’s supply voltage and prevents unintended resets of the system power. The controlled start-up also helps to eliminate conductive and radiative interferences. An external capacitor connected from the dVdT pin to GND defines the slew rate of the output voltage at power-on. The fastest output slew rate of 24 V/500 µs can be achieved by leaving dVdT pin floating. The inrush current can be calculated using Equation 1.
where
Figure 8-1 illustrates in-rush current control performance of the device during Hot Plug-In.
CdVdT = 100 nF | COUT = 1000 µF | RILIM = 4.02 kΩ |