SLVU435A February   2011  – January 2022 TPS53126

 

  1.   Trademarks
  2. Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. Electrical Performance Specifications
  4. Schematic
  5. Connector and Test Point Descriptions
    1. 4.1 Enable Switches – SW1 and SW2
    2. 4.2 Switching Frequency Select Switch – SW3
    3. 4.3 Test Point Descriptions
      1. 4.3.1 Input Voltage Monitoring –TP3 and TP9
      2. 4.3.2 Channel-1 Output Voltage Monitoring – TP4 and TP8
      3. 4.3.3 Channel-2 Output Voltage Monitoring – TP6 and TP7
      4. 4.3.4 Switching Node Monitoring – TP3, TP5, and TP11
      5. 4.3.5 5-V Regulator Output Monitoring – TP3 and TP10
  6. Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source
      2. 5.1.2 Meters
      3. 5.1.3 Loads
      4. 5.1.4 Oscilloscope and Probe
      5. 5.1.5 Recommended Wire Gauge
      6. 5.1.6 Other Test Equipment
    2. 5.2 Recommended Setup
  7. Test Procedure
    1. 6.1 Start-up Procedure
    2. 6.2 Line/Load Regulation and Efficiency Measurement Procedure
    3. 6.3 Output Ripple Voltage Measurement Procedure
    4. 6.4 Shutdown Procedure
  8. Performance Data and Typical Characteristic Curves
    1. 7.1 Efficiency
    2. 7.2 Line and Load Regulation
    3. 7.3 Output Voltage Ripple
    4. 7.4 Switch Node Waveforms
  9. EVM Assembly Drawings and Layout
  10. Bill of Materials
  11. 10Revision History

Channel-1 Output Voltage Monitoring – TP4 and TP8

TPS53126EVM-600 provides two test points for measuring the voltage generated at the VOUT1 output by the module. This allows the user to measure the actual output voltage without losses from output cables and connectors. Measure all dc output voltage measurements between TP8 and TP4. To use TP8 and TP4, connect a voltmeter positive terminal to TP8 and negative terminal to TP4.

For output ripple measurements, TP8 and TP4 allow a user to limit the ground loop area by using the tip and barrel measurement technique shown in Figure 4-1.

GUID-0583FECA-AC41-4D9F-B848-F44AC929243D-low.gifFigure 4-1 Tip and Barrel Measurement for Output Voltage Ripple