SLVUAC4A
October 2014 – May 2021
TPS65400
Trademarks
1
Background
2
TPS65400 EVM Schematic
3
Board Layout
4
Bench Test Setup Conditions
4.1
Headers Description and Jumper Placement
4.2
Hardware Requirement
4.3
Hardware Setup
4.4
Software Install
4.5
Software Operation
5
Power-Up Procedure
6
Power-Down Procedure
7
Bill of Materials
8
Revision History
5
Power-Up Procedure
Connect the USB2ANY adaptor to J13 on the EVM board and connect the other port from USB2ANY to the USB port on the host computer
Apply 12 V to J6
Open the GUI on computer