SLVUBZ2A September   2020  – December 2020 LM5127-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Applications
    2. 1.2 Features
  3. 2EVM Setup
    1. 2.1 EVM Characteristics
  4. 3EVM Photo
  5. 4Testing Procedures
    1. 4.1 EVM Connectors and Test Points
  6. 5Test Results
    1. 5.1 Efficiency
    2. 5.2 Thermal Performance
    3. 5.3 Steady State
    4. 5.4 Load Transient
    5. 5.5 Line Transient Responses
  7. 6Schematics, PCB Layers, and Bill of Materials
    1. 6.1 Schematics
    2. 6.2 PCB Layers
    3. 6.3 Bill of Materials
  8. 7EVM Modifications
    1. 7.1 Configure Channel 1 as a Buck Controller
      1. 7.1.1 Component Modifications
      2. 7.1.2 CFG/MODE Pin Selection
    2. 7.2 Configure Channel 2 and Channel 3 as a Dual Phase Buck Controller
      1. 7.2.1 Component Modifications
      2. 7.2.2 CFG/MODE Pin Selection
    3. 7.3 EVM Modification Test Setups
  9. 8Revision History

Load Transient

Figure 5-15 through Figure 5-20 show the EVM load transient waveforms.

CH1 Boost Load Transients

GUID-20200911-CA0I-CQFM-3TST-W386BMFRJPZM-low.gifFigure 5-15 Load Transient, CH1, VIN = 3 V, FPWM, IOUT1 = 5 A to 10 A at 1 A/μs
GUID-20200911-CA0I-SD2C-LFQN-4J5G9T9TZJDT-low.gifFigure 5-16 Load Transient, CH1, VIN = 6 V, FPWM, IOUT1 = 5 A to 10 A at 1 A/μs

CH2 Buck Transients

GUID-20200911-CA0I-3CLH-0TNG-49BLFW7ZLWVB-low.gifFigure 5-17 Load Transient, CH2, VIN = 6 V, IOUT2 = 2.5 A to 5 A at 1 A/μs
GUID-20200911-CA0I-G2FL-JS6V-9GZWVWGNJHPQ-low.gifFigure 5-18 Load Transient, CH2, VIN = 13.5 V, IOUT2 = 2.5 A to 5 A at 1 A/μs

CH3 Load Transients

GUID-20200911-CA0I-CX99-1LPQ-VG8CQL3WXTZB-low.gifFigure 5-19 Load Transient, CH3, VIN = 6 V, IOUT3 = 4 A to 7 A at 1 A/μs
GUID-20200911-CA0I-05ML-H7JF-HQ1B9DQXZCVS-low.gifFigure 5-20 Load Transient, CH3, VIN = 13.5 V, IOUT3 = 4 A to 7 A at 1 A/μs