SLVUC10 March   2021 TPS62816-Q1

 

  1.   Trademarks
  2. 1Warning and Caution
  3. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Adjustable-Output IC U1 Operation
      3. 2.2.3 Feedforward Capacitor
      4. 2.2.4 Soft-Start Time
      5. 2.2.5 Tracking
      6. 2.2.6 Switching Frequency and Control Loop Compensation
  4. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  5. 4TPS62816EVM-140 Test Results
  6. 5Board Layout
  7. 6Schematic
  8. 7List of Materials

Connector Descriptions

J1, Pin 1, 2 and 3 – VINPositive input voltage connection from the input supply for the EVM
J1, Pin 4, 5 and 6 – GNDInput return connection from the input supply for the EVM
J2, Pin 1, 2 and 3 – VOUTPositive output voltage connection
J2, Pin 4, 5 and 6 – GNDOutput return connection
JP1 – ENEN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC.
JP2 – MODE/SYNCMODE/SYNC pin jumper. Place the supplied jumper across VIN and MODE/SYNC to force the device in fixed frequency PWM operation at all load currents. Place the jumper across MODE/SYNC and GND to enable power save mode. Connect a clock signal to MODE/SYNC referenced to GND to synchronize the switching frequency to the clock signal.
J3 – PGThe PG output appears on pin 1 of this header with a convenient ground on pin 2.
J4 – SS/TRSS/TR input, a voltage connected on pin 1 of this header referenced to GND on pin 2 can be used to control the output voltage (tracking).