SLVUC13 February   2022 TPS62872 , TPS62873

 

  1.   Trademarks
  2. 1Warning and Caution
  3. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Output Voltage Setting
      3. 2.2.3 Control Loop Compensation
      4. 2.2.4 Switching Frequency Setting
      5. 2.2.5 I2C Interface
  4. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  5. 4TPS62873EVM-143 Test Results
  6. 5Board Layout
  7. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials

Performance Specification

Table 2-1 provides a summary of the TPS62873EVM-143 performance specifications.

Table 2-1 Performance Specification Summary
Specification Test Conditions MIN TYP MAX Unit
Input voltage 2.7 6.0 V
Output voltage setpoint 0.75 V
Output current TPS62873EVM-143 0 15.0 A