SLVUC33 November   2021 TPS62442-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Adjustable-Output IC U1 Operation
      3. 1.2.3 Feedforward Capacitor
      4. 1.2.4 Switching Frequency and Control Loop Compensation
  3. 2Setup
    1. 2.1 Connector Descriptions
    2. 2.2 Hardware Setup
  4. 3TPS62442EVM-122 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

Hardware Setup

To operate the EVM, set jumpers JP1, JP2, and JP3 to the desired positions per Section 2.1. Connect the input supply to J1 between VIN and GND. Connect the load to J2 between VOUT1 and GND and Connect the load to J3 between VOUT2 and GND.