SLVUCD2 January   2022 TPS65917-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2BOOT OTP Configuration
  4. 3Static Platform Settings
    1. 3.1 System Voltage Monitoring
    2. 3.2 SMPS
    3. 3.3 LDO
    4. 3.4 Interrupts
    5. 3.5 GPIO
    6. 3.6 MISC
    7. 3.7 SWOFF_HWRST
    8. 3.8 Shutdown_ColdReset
  5. 4Sequence Platform Settings
    1. 4.1 OFF2ACT Sequences
    2. 4.2 ACT2OFF Sequences

SWOFF_HWRST

This section describes whether each reset type is configured to generate a HWRST or SWORST.

    Hardware reset (HWRST)A hardware reset occurs when any OFF request is configured to generate a hardware reset. This reset triggers a transition to the OFF state from either the ACTIVE or SLEEP state (execute either the ACT2OFF or SLP2OFF sequence).
    Switch-off reset (SWORST)A switch-off reset occurs when any OFF request is configured to not generate a hardware reset. This reset acts as the HWRST, except only the SWO registers are reset. The device enters the OFF state, from either ACTIVE or SLEEP, and therefore executes the ACT2OFF or SLP2OFF sequence.
    The power resource control registers for SMPS and LDO voltage levels and operating mode control are in SWORST domain. Additionally, some registers control the 32-kHz, REGENx and SYSENx, watchdog, and VSYS_MON comparator. This list is indicative only.
GUID-8C45AD9F-D935-4702-8932-0CF8FBC6F496-low.gifFigure 3-3 Reset Levels versus Registers
Table 3-13 SWOFF_HWRST OTP Settings
REGISTERBITDESCRIPTION0x30, 0x31, 0x32, 0x33 VALUE
SWOFF_HWRSTPWRON_LPKDefine if PWRON long key press is causing HWRST or SWORST1: HWRST
PWRDOWNDefine if PWRDOWN pin is causing HWRST or SWORST0: SWORST
WTDDefine if watchdog expiration is causing HWRST or SWORST1: HWRST
TSHUTDefine if thermal shutdown is causing HWRST or SWORST1: HWRST
RESET_INDefine if RESET_IN pin is causing HWRST or SWORST1: HWRST
SW_RSTDefine if register bit is causing HWRST or SWORST1: HWRST
VSYS_LODefine if VSYS_LO is causing HWRST or SWORST1: HWRST
GPADC_SHUTDOWNDefine if GPADC event is causing HWRST or SWORST0: SWORST