SLVUCL6 March 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
Table 6-1 lists the BOM for the TPS62876EVM-198.
Qty | Ref Des | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
6 | C1, C2, C12, C13, C40, C41 | 0.47 µF | Ceramic Capacitor, 10 V, X7S | 0402 | GCM155C71A474KE36D | any |
2 |
C3, C4 |
4.7 µF | Ceramic Capacitor, 10 V, X5R | 0603 |
LMK107BJ475MAHT |
Taiyo Yuden |
6 |
C5, C6, C7, C8, C9, C10 | 10 µF | Ceramic Capacitor, 10 V, X7R | 0805 | GCM21BR71A106KE22L | MuRata |
2 |
C14, C15 | 22 µF | Ceramic Capacitor, 10 V, X7R | 1206 | GCM31CR71A226KE02L | MuRata |
8 |
C18, C19, C22, C23, C24, C25, C30, C31 | 47 µF | Ceramic Capacitor, 6.3 V, X7R | 1210 | GCM32ER70J476ME19L | MuRata |
3 |
C26, C32, C36 | 100 µF | Ceramic Capacitor, 6.3 V, X5R | 1210 | GRT32ER60J107ME13L | MuRata |
1 | C11 | 150 µF |
Tantalum Capacitor, 16 V | 7.3 × 4.3 mm | T495D157K016ATE125 |
Kemet |
1 | C46 | 1000 pF | Ceramic Capacitor, 50 V, X7R |
0603 | any | |
1 | C47 | 4.7 pF | Ceramic Capacitor, 50 V, COG/NPO |
0603 | any | |
1 |
C48 |
10 pF | Ceramic Capacitor, 50 V, COG/NPO |
0402 |
any | |
1 | L1 |
56 nH | Shielded Power Inductor |
6.65 × 6.65 × 3.0 mm | IHSR2525CZER56NM51 |
Vishay Dale |
1 | R1 | 3.6 kΩ | Resistor 1%, 0.1 W | 0603 | any | |
2 |
R4, R6 |
0 Ω | Resistor 1%, 0.1 W |
0603 |
any | |
2 | R9 | 100 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
2 | R7, R12 | 0 Ω | Resistor 1%, 0.1 W | 0402 | any | |
1 | R8 | 10 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
2 | R10, R11 | 2 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | U1 | 2.7-V to 6-V Input, 25-A, Fast Transient Synchronous Step-Down Converter with I2C Interface, Remote Sense, Droop Compensation and Stackability |
4.05 × 3.05 mm | TPS62876QWRZVRQ1 | Texas Instruments |