SLVUCV5 February 2024 LP5867
Table 4-1 displays the bill of materials (BOM). To download the BOM, see the design files at the LP5867EVM tools page.
DESIGNATOR | DESCRIPTION | MANUFACTURER | PART NUMBER | QUANTITY |
---|---|---|---|---|
C1, C2,C3 | CAP, CERM, 1uF, 25V, ± 10%, X7R, 0603 | AVX | 06033C105KAT2A | 3 |
C2 | CAP, CERM, 0.1uF, 16V, ± 5%, X7R, 0603 | AVX | 0603YC104JAT2A | 1 |
C5, C7 | CAP, CERM, 22uF, 35V, ± 20%, X5R, 0805 | TDK | C2012X5R1V226M125AC | 2 |
C6 | CAP, CERM, 1000pF, 10V, ± 10%, X7R, 0603 | AVX | 0603ZC102KAT2A | 1 |
D1 to D14 | LED, RGB, SMD | Cree | CLY6D-FKC-CK1N1D1BB7D3D3 | 14 |
GND1, GND2, GND3 | Test Point, Multipurpose, Black, TH | Keystone | 5011 | 3 |
GND, GND4, VCC_EXT1, VIO_EXT1, VLED_EXT1 | Terminal, Turret, TH, Double | Keystone | 1502-2 | 5 |
H1, H2, H3, H4 | Machine Screw, Round, 4-40 x 1/4, Nylon, Philips panhead | B&F Fastener Supply | NY PMS 440 0025 PH | 4 |
H5, H6, H7, H8 | Standoff, Hex, 0.5"L 4-40 Nylon | Keystone | 1902C | 4 |
J1, J2, J3, J4, J5, J6, J7, J10, J12 | Header, 100mil, 3x1, Gold, TH | Samtec | TSW-103-07-G-S | 9 |
J8 | Header, 100mil, 7x2, Gold, TH | Samtec | TSW-107-07-G-D | 1 |
J9, J11 | Header, 100mil, 3x2, Gold, TH | Samtec | TSW-103-07-G-D | 2 |
R1 | RES, 4.7k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06034K70JNEA | 1 |
RT1, RT2, RT3, RT4, RT5, RT6 | RES, 0, 5%, 0.1W, 0603 | Yageo | RC0603JR-070RL | 6 |
USB1 | Header(shrouded), 2.54mm, 15x2, Gold with Tin tail, R/A, TH | Samtec | TST-115-04-L-D-RA | 1 |
VCAP1 | Test Point, Multipurpose, Red, TH | Keystone | 5010 | 1 |
VSYNC1 | Test Point, Multipurpose, Yellow, TH | Keystone | 5014 | 1 |
SH-J1 to SH-J20 | Shunt, 100mil, Gold plated, Black | Samtec | SNT-100-BK-G | 20 |
U1 | LP5867YBHR | Texas Instruments | LP5867YBHR | 1 |