SLYA068A May   2023  – December 2023 TMAG3001 , TMAG5253

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Low Power Modes
    1. 2.1 Power Cycling
      1. 2.1.1 Self Duty Cycled Low Power Operation
    2. 2.2 Conversion on Demand
    3. 2.3 Wake on Detection
    4. 2.4 Wake on Change
  6. 3Low Power Modes with Multiple Sensors
  7. 4Low Power Mode Design Examples
    1. 4.1 Design Example Scenario 2
    2. 4.2 Design Example Scenario 2
  8. 5Summary
  9. 6References
  10. 7Revision History

Low Power Mode Design Examples

In a wireless gaming or a VR controller, multiple user interfaces such as triggers, thumb sticks, and buttons need to be constantly monitored. In this example, consider a couple of scenarios that can enable to reduce the system power consumption based on the different methods discussed previously.