SLYT836 March 2023 IWR6443 , IWR6843 , IWR6843AOP
One of the parameters to ensure accurate and repeatable measurements in FMCW systems is the chirp ramp linearity. Having the full analog chain integrated on a monolithic microwave integrated circuit not only decreases design-to-design variations, but also helps increase overall measurement linearity, since it is possible to perform effective monitoring and calibration over age and temperature.
Looking at the block diagram of the Texas Instruments (TI) IWR6843 in Figure 2-1, you can see that the only external component for the transmitter-receiver section is a standard 40-MHz crystal. Besides this external 40-MHz crystal, the IWR6843 offers full transmitter-receiver integration, with:
The IWR6843 also includes the full radio-frequency (RF) chain for the transmitter and receiver, including:
Having the full RF chain integrated on the MMIC system-on-a-chip enables a level of diagnostics capability required for functional safety.
Fully digital signal-chain processing integration on the IWR6843 offers:
Besides the die-level integration, a variant of the IWR6843, the IWR6843AOP, comes with antennas on the package, bringing further integration and reducing the printed circuit board (PCB) area for space-constrained applications or when PCB routing of RF signals is challenging.