SLYU065 March 2023 TMAG6180-Q1 , TMAG6181-Q1
The EVM is an easy-to-use platform for evaluating the main features and performance of the TMAG6180-Q1 and TMAG6181-Q1. The EVM includes a graphical user interface (GUI) used to read data from the on-board ADS8354, as well as view and save measurement results. Also included is a 3D-printed Rotate & Push module to test the common functions of angle measurement and push button with a single device.
The EVM is intended to provide basic functional evaluation of the devices. The layout is not intended to be a model for the target circuit, nor is the model laid out for electromagnetic compatibility (EMC) testing. The EVM is intended to interface with the TI-SCB, but can be used as a standalone device if desired.