SNAS722B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
The EVM software tool TICS Pro/Oscillator Programming Tool can be used to program the device with the desired configuration. Simply select the Program EEPROM option and the software will automatically load the current configuration to EEPROM. The settings will then be available upon subsequent startup without the need to reload the registers over I2C.