SNIU049 May   2021 TMP126 , TMP126-Q1 , TMP127-Q1

 

  1. 1Trademarks
  2. 2Overview
    1. 2.1 EVM Kit Contents
  3. 3EVM Hardware
    1. 3.1 TMP126EVM Board
    2. 3.2 Perforations
    3. 3.3 Subregulator
    4. 3.4 Logic Level Translator
    5. 3.5 Status LEDs
    6. 3.6 Programming Header
    7. 3.7 BSL Button
    8. 3.8 EVM Operating Conditions
  4. 4Software Download
    1. 4.1 Live Software on dev.ti.com
    2. 4.2 Offline Software
      1. 4.2.1 Download from dev.ti.com
  5. 5Software
    1. 5.1 Home Tab
    2. 5.2 Data Capture Tab
    3. 5.3 Settings Tab
    4. 5.4 Registers Tab
    5. 5.5 Collateral Tab
  6. 6Schematic, Board Layout and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Printed-Circuit Board
    3. 6.3 Bill of Materials

Status LEDs

The TMP126EVM includes two LEDs, D3 and D4, which indicate the status of the board at any time. The green LED D3, illuminates when power is supplied to the VDD net. The VDD net is connected directly to the TMP126, and externally supplied power should not exceed 5.5V.

The red LED D4, is a status LED for the MSP430F5528. Table 3-1 summarizes the functions of D4.

Table 3-1 D4 LED Statuses
D4 LED STATUSMEANING
OffUSB2ANY controller is unpowered, or still initializing
BlinkingUSB2ANY controller is powered, but not connected
OnUSB2ANY controller is connected