SNIU051 March 2023
DESIGNATOR | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
C1, C8 |
2 |
2.2 µF |
CAP, CERM, 2.2 uF, 16 V, +/- 10%, X5R, 0402 |
402 |
GRM155R61C225KE11D |
MuRata |
C2, C10 |
2 |
10 µF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 |
603 |
C1608X5R1A106M080AC |
TDK |
C3, C4 |
2 |
10 pF |
CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402 |
402 |
C0402C100K4GACTU |
Kemet |
C5, C16, C17, C18 |
4 |
0.1 µF |
CAP, CERM, 0.1 uF, 10 V,+/- 10%, X5R, 0402 |
402 |
LMK105BJ104KV-F |
Taiyo Yuden |
C9 |
1 |
0.1 µF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 |
402 |
ATC530L104KT16T |
AT Ceramics |
C11, C12, C13 |
3 |
0.47 µF |
CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X7R, 0402 |
402 |
JMK105B7474KVHF |
Taiyo Yuden |
C15 |
1 |
2200 pF |
CAP, CERM, 2200 pF, 50 V, +/- 5%, X7R, 0402 |
402 |
CL05B222JB5NNNC |
Samsung Electro-Mechanics |
D1 |
1 |
4.3 V |
Diode, Zener, 4.3 V, 300 mW, SOD-523 |
SOD-523 |
BZT52C4V3T-7 |
Diodes Inc. |
D2 |
1 |
Green |
LED, Green, SMD |
LED, GREEN, 0603 |
SML-LX0603GW-TR |
Lumex |
D3 |
1 |
6.2 V |
Diode, Zener, 6.2 V, 300 mW, SOD-523 |
SOD-523 |
BZT52C6V2T-7 |
Diodes Inc. |
D4, D5, D6 |
3 |
Super Red |
LED, Super Red, SMD |
LED_0603 |
150060SS75000 |
Wurth Elektronik |
J1 |
1 |
Connector, Plug, USB Type A, R/A, Top Mount SMT |
USB Type A right angle |
48037-1000 |
Molex |
|
L1 |
1 |
220 Ω |
Ferrite Bead, 220 ohm @ 100 MHz, 0.45 A, 0402 |
402 |
BLM15AG221SN1D |
MuRata |
Q1 |
1 |
40 V |
Transistor, NPN, 40 V, 0.2 A, SOT-523 |
SOT-523 |
MMBT3904T-7-F |
Diodes Inc. |
R1 |
1 |
100 kΩ |
RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
402 |
ERJ-2GEJ104X |
Panasonic |
R2, R19 |
2 |
1.0 kΩ |
RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
402 |
ERJ-2GEJ102X |
Panasonic |
R3, R4 |
2 |
22 Ω |
RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
402 |
ERJ-2GEJ220X |
Panasonic |
R5 |
1 |
1.00 MΩ |
RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
RMCF0402FT1M00 |
Stackpole Electronics Inc |
R6 |
1 |
1.50 kΩ |
RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
RMCF0402FT1K50 |
Stackpole Electronics Inc |
R7 |
1 |
47 Ω |
RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
402 |
ERJ-2GEJ470X |
Panasonic |
R8, R9 |
2 |
4.7 kΩ |
RES, 4.70 k, 1%, 0.1 W, 0402 |
402 |
ERJ-2RKF4701X |
Panasonic |
R12 |
1 |
110 Ω |
RES, 110, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
402 |
ERJ-2RKF1100X |
Panasonic |
R13, R14 |
2 |
1.0 kΩ |
RES, 1.0 k, 5%, 0.1 W, 0603 |
603 |
RC0603JR-071KL |
Yageo |
R15, R18 |
2 |
0 Ω |
RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04020000Z0EDHP |
Vishay-Dale |
R16, R17 |
2 |
10.5 kΩ |
RES, 10.5 k, 1%, 0.063 W, 0402 |
402 |
RC0402FR-0710K5L |
Yageo America |
R20 |
1 |
33.0 kΩ |
RES, 33.0 k, 1%, 0.063 W, 0402 |
402 |
RC0402FR-0733KL |
Yageo America |
S1 |
1 |
Switch, Slide, SPST, Top Slide, SMT |
Switch, Single Top Slide, 2.5x8x2.5mm |
CHS-01TB |
Copal Electronics |
|
SW1 |
1 |
Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD |
3.9x2.9mm |
PTS820 J20M SMTR LFS |
C&K Components |
|
U1 |
1 |
High accuracy 1°C temperature sensor |
VSSOP8 |
TMP4718ADGKR |
Texas Instruments |
|
U2 |
1 |
4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) |
DRY0006A |
TPD4E004DRYR |
Texas Instruments |
|
U4 |
1 |
Dual Inverter, DCK0006A (SOT-SC70-6) |
DCK0006A |
SN74LVC2G04DCKR |
Texas Instruments |
|
U5, U7 |
2 |
Single Output LDO, 200 mA, Fixed 3.3 V Output, 2 to 5.5 V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br) |
DCK0005A |
TLV70033DCKR |
Texas Instruments |
|
U6 |
1 |
16-Bit Ultra-Low-Power Microcontroller, 96KB Flash, 6KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) |
RGC0064B |
MSP430F5528IRGCR |
Texas Instruments |
|
Y1 |
1 |
Crystal, 24 MHz, SMD |
2x1.6mm |
XRCGB24M000F2P00R0 |
MuRata |
|
C14 |
0 |
1000 pF |
CAP, CERM, 1000 pF, 25 V, +/- 5%, X7R, 0402 |
402 |
C0402C102J3RACTU |
Kemet |
J2 |
0 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
Q2 |
0 |
-40 V |
Bipolar (BJT) Transistor PNP 40 V 200 mA 250MHz 150 mW Surface Mount SOT-523 |
SOT523 |
MMBT3906T-7-F |
Diodes Inc. |