SNLU223D August 2017 – February 2023 DS90UB954-Q1
By double clicking on the Address bar
or a single click on . Address 0x00 expanded reveals contents by bits. Any register address displayed can be expanded.
Any RW Type register can be written into by writing the hex value into the “Value:” box, or putting the pointer into the individual register bit(s) box by a left mouse click to put a check mark (indicating a “1”) or unchecking to remove the check mark (indicating a “0”). Click the “Apply” button to write to the register, and “refresh” to see the new value of the selected (highlighted) register.
The box toggles on every mouse click.