SNOAA94 june 2023 LM74900-Q1 , LM74910-Q1
Figure 3-1 shows the LM749x0-Q1 configuration for ideal diode-only designs.
In this configuration, the device will drive only ideal diode FET providing input reverse polarity protection and reverse current blocking functionality. As application diagram depicts powerpath disconnect functionality is not available. Device can monitor load current using integrated current sense amplifier and provide the load current information on IMON pin for system power budgeting. Certain system fault indication (no fault protection) are still present over device fault pins such as input undervoltage, load overcurrent, load short circuit events. For application where only fault indication is required, user can populate respective components to configure undervoltage (UVLO), overcurrent (ILIM), and short circuit (ISCP) thresholds.
LM749x0-Q1 when used to drive only ideal diode FET following pin configuration can be followed for unused pins
HGATE, TMR, SLEEPOV: needs to be left floating
ILIM, OV, OUT: needs to be connected to GND