SNOU196
may 2023
LM74703-Q1
,
LM74704-Q1
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
I/O Connectors, Jumper and Test Points Description
2.1.2
Board Setup
2.2
Operation
2.2.1
Startup
2.2.2
FET Status Detection Test
3
Hardware Design Files
3.1
Schematic
3.2
PCB Drawings
3.3
Bill of Materials
4
Additional Information
Trademarks
Features
Reverse current blocking feature required for ORing application
Input reverse battery protection
FET_GOOD output to indicate external MOSFET health status
On-board voltage regulator to provide pull-up voltage for open-drain FET_GOOD variant, LM74704-Q1
Meets 12-V battery automotive ISO7637 and ISO16750-2 transient requirements