SNOU199 December   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations and Connectivity
    3. 2.3 Status LEDs and Subregulator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
  9. 3Software
    1. 3.1 Software Installation
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Download from dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Data Capture Tab
    4. 3.4 Registers Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Bill of Materials

Table 5-1 lists the bill of materials for TMP1820EVM.

Table 4-1 Bill of Materials
Designator Quantity Value Description Part Number Package Reference Manufacturer

!PCB

1

Printed Circuit Board

SENS123

Any

C1, C6

2

2.2uF

CAP, CERM, 2.2 uF, 16 V, +/- 10%, X5R, 0402

GRM155R61C225KE11D

0402

MuRata

C2, C7

2

10uF

CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603

C1608X5R1A106M080AC

0603

TDK

C3, C4

2

10 pF

CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402

C0402C100K4GACTU

0402

Kemet

C5, C11, C12, C13, C15, C16, C17

7

0.1uF

CAP, CERM, 0.1 uF, 10 V,+/- 10%, X5R, 0402

LMK105BJ104KV-F

0402

Taiyo Yuden

C8, C9, C10

3

0.47uF

CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X7R, 0402

JMK105B7474KVHF

0402

Taiyo Yuden

C14

1

2200 pF

CAP, CERM, 2200 pF, 50 V, +/- 5%, X7R, 0402

CL05B222JB5NNNC

0402

Samsung Electro-Mechanics

D1, D2

2

6.2V

Diode, Zener, 6.2 V, 300 mW, SOD-523

BZT52C6V2T-7

SOD-523

Diodes Inc.

D3

1

Green

LED, Green, SMD

150060GS75000

LED_0603

Wurth Elektronik

D4

1

Red

LED, Red, SMD

150060RS75000

LED_0603

Wurth Elektronik

J1

1

Connector, Plug, USB Type A, R/A, Top Mount SMT

48037-1000

USB Type A right angle

Molex

L1

1

220 ohm

Ferrite Bead, 220 ohm @ 100 MHz, 0.45 A, 0402

BLM15AG221SN1D

0402

MuRata

R1, R2

2

22

RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

ERJ-2GEJ220X

0402

Panasonic

R3

1

100k

RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

ERJ-2GEJ104X

0402

Panasonic

R4, R13

2

1.0k

RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

ERJ-2GEJ102X

0402

Panasonic

R5

1

1.00Meg

RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

RMCF0402FT1M00

0402

Stackpole Electronics Inc

R6

1

1.5k

RES, 1.5 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04021K50JNED

0402

Vishay-Dale

R7

1

47

RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

ERJ-2GEJ470X

0402

Panasonic

R8

1

110

RES, 110, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402110RJNED

0402

Vishay-Dale

R9, R10

2

4.7k

RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04024K70JNED

0402

Vishay-Dale

R11, R12

2

10k

RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

ERJ-2GEJ103X

0402

Panasonic

R14

1

33k

RES, 33 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040233K0JNED

0402

Vishay-Dale

S1

1

Switch, Slide, SPST, Top Slide, SMT

CHS-01TB

Switch, Single Top Slide, 2.5x8x2.5mm

Copal Electronics

SW1

1

Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD

PTS820 J20M SMTR LFS

3.9x2.9mm

C&K Components

U1, U4

2

Single Output LDO, 200 mA, Fixed 3.3 V Output, 2 to 5.5 V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br)

TLV70033DCKR

DCK0005A

Texas Instruments

U2

1

4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6)

TPD4E004DRYR

DRY0006A

Texas Instruments

U3

1

Level-Shifting I2C Bus Repeater, DGK0008A (VSSOP-8)

TCA9517DGKR

DGK0008A

Texas Instruments

U5

1

16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64)

MSP430F5528IRGCR

RGC0064B

Texas Instruments

U6

1

High-Accuracy, Low-Power, Digital Temperature Sensor With SMBus™- and I2C-Compatible Interface

TMP119AIYBGR

DSBGA6

Texas Instruments

Y1

1

Crystal, 24 MHz, SMD

XRCGB24M000F2P00R0

2x1.6mm

MuRata

FID1, FID2, FID3

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

J2

0

Header, 2.54 mm, 3x1, Gold, TH

GBC03SAAN

Header, 2.54 mm, 3x1, TH

Sullins Connector Solutions