SNVAA76
june 2023
TPS7H4010-SEP
1
Abstract
Trademarks
1
Introduction
1.1
Design Description
1.2
Design Goals
2
Detailed Design Procedure
3
Testing Results
4
Summary
5
References
1.2
Design Goals
Table 1-1 Design Goals
Input Voltage
Output Voltage
Tested Output Current
Switching Frequency
12 V
-12 V
3 A
1 MHz
12 V
-6 V
3 A
1 MHz
12 V
-1.8 V
3 A
1 MHz
5 V
-6 V
2.5 A
1 MHz
5 V
-1.8 V
3 A
1 MHz