SNVAA84 October 2023 LMR36506
The Table 2-1 highlights the parts used to design the schematic in Section 2.1.
Item # | Designator | Quantity | Part Number | Manufacturer | Description | Package Reference |
---|---|---|---|---|---|---|
1 | !PCB | 1 | BSR086 | Any | Printed Circuit Board | |
2 | C1, C9 | 2 | CGA5L3X7S2A225K160AB | TDK | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 1206 | 1206 |
3 | C2 | 1 | GRM188R72A104KA35D | MuRata | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603 | 603 |
4 | C3 | 1 | GCM155R71C104KA55D | MuRata | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 | 402 |
5 | C4 | 1 | 8.85012E+11 | Wuerth Elektronik | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | 603 |
6 | C5, C8, C15, C16 | 4 | CGA5L1X7R1V106K160AC | TDK | CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206_190 | 1206_190 |
7 | C6 | 1 | C3216X7R2A105K160AA | TDK | CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1206 | 1206 |
8 | C7 | 1 | UCD1J680MNL1GS | Nichicon | CAP, AL, 68 uF, 63 V, +/- 20%, SMD | D10xL10mm |
9 | D1 | 1 | MBR0580-TP | Micro Commercial Components | Diode, Schottky, 80 V, 0.5 A, SOD-123 | SOD-123 |
10 | D2 | 1 | MMSZ4703T1G | ON Semiconductor | Diode, Zener, 16 V, 500 mW, SOD-123 | SOD-123 |
11 | D5 | 1 | RBS1LAM40ATR | Rohm | DIODE SCHOTTKY 20 V 1 A PMDTM | SOD128 |
12 | L1 | 1 | LPD6235-223MRB | Coilcraft | inductor, 22 uH, 1.73 A, 0.3 ohm, SMD | 6x6mm |
13 | LBL1 | 1 | THT-14-423-10 | Brady | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch |
14 | Q1 | 1 | BC856B-7-F | Diodes Inc. | Transistor, PNP, 65 V, 0.1 A, SOT-23 | SOT-23 |
15 | R1 | 1 | CRCW04021M10FKED | Vishay-Dale | RES, 1.10 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 |
16 | R2, R4 | 2 | CRCW0402226KFKED | Vishay-Dale | RES, 226 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 |
17 | R3 | 1 | CRCW04027K15FKED | Vishay-Dale | RES, 7.15 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 |
18 | R7 | 1 | CRCW0402100KFKED | Vishay-Dale | RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 |
19 | R8 | 1 | CRCW06034R99FKEA | Vishay-Dale | RES, 4.99, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 |
20 | R9 | 1 | CRCW040225K5FKED | Vishay-Dale | RES, 25.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 |
21 | R10 | 1 | CRCW040249R9FKED | Vishay-Dale | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 |
22 | TP1, TP6, TP7 | 3 | 1502-2 | Keystone | Terminal, Turret, TH, Double | Keystone1502-2 |
23 | U1 | 1 | LMR36506RFRPER | Texas Instruments | LMR36503/06-Q1 Wide Input 60-V Synchronous, DC-DC Buck Converter, RPE0009A (VQFN-9) | RPE0009A |
24 | C10 | 0 | CGA2B2C0G1H100D050BA | TDK | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 402 |
25 | FID1, FID2, FID3, FID4, FID5, FID6 | 0 | N/A | N/A | Fiduciary mark. There is nothing to buy or mount. | N/A |