SNVS511U June 2007 – January 2018 LP3907
PRODUCTION DATA.
This register allows the user to program the output target voltage of LDO 2.
For “JJ11” voltage options LDO2 has a fixed output voltage of 2.85 V.
D7-D5 | D4-D0 | ||
---|---|---|---|
Name | — | LDO2_OUT | |
Access | — | R/W | |
Data | Reserved | LDO2 Output voltage (V) | |
5’h00 | 1.0 | ||
5’h01 | 1.1 | ||
5’h02 | 1.2 | ||
5’h03 | 1.3 | ||
5’h04 | 1.4 | ||
5’h05 | 1.5 | ||
5’h06 | 1.6 | ||
5’h07 | 1.7 | ||
5’h08 | 1.8 | ||
5’h09 | 1.9 | ||
5’h0A | 2.0 | ||
5’h0B | 2.1 | ||
5’h0C | 2.2 | ||
5’h0D | 2.3 | ||
5’h0E | 2.4 | ||
5’h0F | 2.5 | ||
5’h10 | 2.6 | ||
5’h11 | 2.7 | ||
5’h12 | 2.8 | ||
5’h13 | 2.9 | ||
5’h14 | 3.0 | ||
5’h15 | 3.1 | ||
5’h16 | 3.2 | ||
5’h17 | 3.3 | ||
5’h18 | 3.4 | ||
5’h19 | 3.5 | ||
5’h1A–5’h1F | 3.5 | ||
Reset | 000 | Factory-Programmed Default |