SNVSAF4C October 2015 – February 2021 TPS61193
PRODUCTION DATA
In SEPIC mode, currents flowing through the coupled inductors or the two separate inductors L1 and L2 are the input current and output current, respectively. Values can be calculated using Power Stage Designerâ„¢ Tool or using equations in Designing DC/DC Converters Based on SEPIC Topology.