SNVSCL9 March 2011 – November 2023 LM3481-Q1
PRODUCTION DATA
The internal bias of the LM3481-Q1 comes from either the internal bias voltage generator or directly from the voltage at the VIN pin. At input voltages lower than 6 V the internal IC bias is the input voltage and at voltages above 6 V the internal bias voltage generator of the LM3481-Q1 provides the bias. The gate-driver supply voltage VCC requires an external bypass capacitor (0.47µF to 4.7µF depending on the FET requirements). Do not bias the VCC pin by an external voltage source.